Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Hummel
Description
HSK-M-FLAKA PG - Cable glands for special applications
Bill of material
HSK-M-FLAKA 1.688.1600.01
AG
Thread
PG 16
GL
6.5 mm
H
23 mm
SW
24 mm
ABD
Number of holes x d
BN
Order No.
1.688.1600.01
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices